ROHM Product Detail

BD34302EKV
MUS-IC™ Series, 32-bit, 1536 kHz Sampling Stereo Audio D/A Converter

BD34302EKV is a D/A converter for high-quality audio that incorporates ROHM's unique sound quality design technology. The newly developed DWA improves THD performance and provides higher resolution and more natural sound quality with HD (High Definition) monaural mode. In addition, an automatic mode switching function makes it possible to easily switch between PCM/DSD and between different sampling frequencies.

It is the masterpiece of ROHM audio IC which pursues both the numerical values and sound quality performance required in an audio device to the utmost limits and created through the ardency of ROHM engineeers. That is ROHM Musical Device "MUS-IC".

"MUS-IC" Web Page

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD34302EKV-E2
Status | Recommended
Package | HTQFP64BV
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Sampling Rate (Max.) [kHz]

1536

Resolution (Max.) [bit]

32

DAC channels

2

SNR (Typ.) [dB]

130

THD+N (Typ.) [dB]

-115

THD+N (DWA Option) [dB]

-117

Dynamic Range (Typ.) [dB]

130

DSD Clock (Max.) [MHz]

22.5

Auto Mode Switching

PCM/DSD

Supply Voltage Range of AVCC [V]

4.5 to 5.5

Supply Voltage Range of DVDD [V]

1.4 to 1.6

Supply Voltage Range of DVDDIO [V]

3.0 to 3.6

I/F

2-wire

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

12x12 (t=1)

Find Similar

Features:

  • MUS-IC™ Series
  • SNR 130 dB (Typ), THD+N -115 dB (Typ) (PCM mode)
  • Sampling Frequency 32 kHz to 1536 kHz (Double data transfer)
  • 2 Types of Digital FIR Filters (PCM mode)
  • DSD 2.8 MHz, 5.6 MHz, 11.2 MHz and 22.5 MHz
  • Supports Stereo Mode (2ch), Monaural Mode (1ch), and HD (High Definition) Monaural Mode (1ch)
  • 2 Types of DWA Algorithms
  • Automatic Mode Switching
  • Selectable 4 Device Addresses (38h/3Ah/3Ch/3Eh)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD34302EKV-EVK-001
    • 32-bit, 1536 kHz Sampling Stereo Audio D/A Converter

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed